IESNA:LM-63-2002
[TEST]P947759
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13411
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1844.1 1983.2 2132.5 2282.5 2397.5 2467.9 2510.7 2534.8 2561.3 2592.1
2631.7 2685.5 2758.1 2843.7 2947.7 3122.8 3387.5 3738.5 4171.9 4714
5424.5 6240 7108.3 7898 8375.4 8133 7647.9 6997.9 6217 5286.5
4109.3 2936 1921.6 1117 491.5 152.1 0
1844.1 1990.7 2158.7 2325.3 2448 2522.7 2558 2566.7 2572.4 2577.5
2585.7 2603.3 2635.4 2675.8 2742.2 2881.1 3124.6 3477.7 3937.6 4486.1
5142.9 5899.1 6771.5 7714.6 8660.3 8911.5 8378.5 7692.8 6972.9 6153.8
5007 3774 2626.6 1599 747.3 238.1 0
1844.1 1998.3 2185.1 2367.9 2498.6 2577.4 2605.2 2598.6 2583.6 2563
2539.7 2521 2512.9 2507.9 2536.8 2639.4 2861.7 3216.8 3703.3 4258.1
4861.4 5558.2 6434.6 7531.1 8945.2 9690 9109.2 8387.7 7728.8 7021.3
5904.7 4612.1 3331.6 2081 1003.1 324.1 0
1844.1 2008.9 2211.1 2406.4 2543.6 2618.2 2630.7 2599.1 2550 2493.3
2434 2380.9 2340.5 2312.9 2333.5 2454.7 2724.4 3137.7 3668.4 4251
4862.6 5523.8 6300.3 7261.6 8610.5 9652.2 9253.8 8455.5 7759.1 7043.1
5985.3 4727.4 3475 2241.2 1139.3 400.1 0
1844.1 2019.6 2237.2 2444.8 2588.7 2658.8 2656.4 2599.5 2516.4 2423.7
2328.3 2241 2168.1 2117.8 2130.4 2270 2587 3058.6 3633.4 4243.9
4863.8 5489.2 6165.9 6992.1 8275.8 9614.4 9398.3 8523.3 7789.4 7064.8
6065.9 4842.8 3618.3 2401.4 1275.5 476.1 0
1844.1 2026 2251.4 2467.9 2616 2678.6 2657.1 2570.9 2453.1 2330.6
2215.3 2115.7 2037.6 1995.2 2045.2 2264.5 2684 3270 3972.2 4732.6
5493.6 6241.5 7003.2 7837.5 9075.9 10347.4 10329.7 9493.7 8657.3 7743.8
6594.2 5244.4 3921.6 2610.2 1447.1 561.9 0
1844.1 2032.4 2265.5 2491.1 2643.2 2698.4 2657.8 2542.2 2389.9 2237.6
2102.3 1990.5 1907.1 1872.6 1960 2259 2780.9 3481.5 4311 5221.2
6123.4 6993.8 7840.4 8683 9875.9 11080.3 11261.1 10464.1 9525.1 8422.8
7122.5 5646 4224.8 2818.9 1618.5 647.6 0
1844.1 2035.5 2274.1 2503.6 2655.4 2705.1 2650.7 2516 2343.8 2180
2041.7 1930.9 1851.8 1829.2 1949.9 2305.2 2893.4 3686.1 4647.3 5713.5
6773.2 7797.8 8798.9 9768.6 11038.3 12186.2 12333.5 11541.1 10451.9 9116.9
7611.1 5992.5 4406.8 2894.8 1661.6 651.3 0
1844.1 2038.7 2282.7 2516 2667.5 2711.7 2643.6 2489.6 2297.7 2122.4
1981.3 1871.4 1796.6 1785.7 1939.8 2351.5 3005.9 3890.8 4983.6 6205.7
7423.1 8601.8 9757.4 10854.2 12200.7 13292.1 13405.8 12618.1 11378.6 9811
8099.7 6339.1 4588.7 2970.7 1704.7 654.9 0
1844.1 2037.3 2289.2 2522.1 2672.1 2712.4 2635.3 2471.1 2269.4 2091.1
1951.7 1843.4 1770.5 1767 1938.2 2375.6 3062 4010.9 5187.8 6494.8
7816 9072.7 10317.5 11548.8 12951.4 13985.9 13996.5 13080.9 11635.8 9837
7968.8 6114.1 4226.8 2686.2 1476.9 549.8 0
1844.1 2038.7 2282.7 2516 2667.5 2711.7 2643.6 2489.6 2297.7 2122.4
1981.3 1871.4 1796.6 1785.7 1939.8 2351.5 3005.9 3890.8 4983.6 6205.7
7423.1 8601.8 9757.4 10854.2 12200.7 13292.1 13405.8 12618.1 11378.6 9811
8099.7 6339.1 4588.7 2970.7 1704.7 654.9 0
1844.1 2035.5 2274.1 2503.6 2655.4 2705.1 2650.7 2516 2343.8 2180
2041.7 1930.9 1851.8 1829.2 1949.9 2305.2 2893.4 3686.1 4647.3 5713.5
6773.2 7797.8 8798.9 9768.6 11038.3 12186.2 12333.5 11541.1 10451.9 9116.9
7611.1 5992.5 4406.8 2894.8 1661.6 651.3 0
1844.1 2032.4 2265.5 2491.1 2643.2 2698.4 2657.8 2542.2 2389.9 2237.6
2102.3 1990.5 1907.1 1872.6 1960 2259 2780.9 3481.5 4311 5221.2
6123.4 6993.8 7840.4 8683 9875.9 11080.3 11261.1 10464.1 9525.1 8422.8
7122.5 5646 4224.8 2818.9 1618.5 647.6 0
1844.1 2026 2251.4 2467.9 2616 2678.6 2657.1 2570.9 2453.1 2330.6
2215.3 2115.7 2037.6 1995.2 2045.2 2264.5 2684 3270 3972.2 4732.6
5493.6 6241.5 7003.2 7837.5 9075.9 10347.4 10329.7 9493.7 8657.3 7743.8
6594.2 5244.4 3921.6 2610.2 1447.1 561.9 0
1844.1 2019.6 2237.2 2444.8 2588.7 2658.8 2656.4 2599.5 2516.4 2423.7
2328.3 2241 2168.1 2117.8 2130.4 2270 2587 3058.6 3633.4 4243.9
4863.8 5489.2 6165.9 6992.1 8275.8 9614.4 9398.3 8523.3 7789.4 7064.8
6065.9 4842.8 3618.3 2401.4 1275.5 476.1 0
1844.1 2008.9 2211.1 2406.4 2543.6 2618.2 2630.7 2599.1 2550 2493.3
2434 2380.9 2340.5 2312.9 2333.5 2454.7 2724.4 3137.7 3668.4 4251
4862.6 5523.8 6300.3 7261.6 8610.5 9652.2 9253.8 8455.5 7759.1 7043.1
5985.3 4727.4 3475 2241.2 1139.3 400.1 0
1844.1 1998.3 2185.1 2367.9 2498.6 2577.4 2605.2 2598.6 2583.6 2563
2539.7 2521 2512.9 2507.9 2536.8 2639.4 2861.7 3216.8 3703.3 4258.1
4861.4 5558.2 6434.6 7531.1 8945.2 9690 9109.2 8387.7 7728.8 7021.3
5904.7 4612.1 3331.6 2081 1003.1 324.1 0
1844.1 1990.7 2158.7 2325.3 2448 2522.7 2558 2566.7 2572.4 2577.5
2585.7 2603.3 2635.4 2675.8 2742.2 2881.1 3124.6 3477.7 3937.6 4486.1
5142.9 5899.1 6771.5 7714.6 8660.3 8911.5 8378.5 7692.8 6972.9 6153.8
5007 3774 2626.6 1599 747.3 238.1 0
1844.1 1983.2 2132.5 2282.5 2397.5 2467.9 2510.7 2534.8 2561.3 2592.1
2631.7 2685.5 2758.1 2843.7 2947.7 3122.8 3387.5 3738.5 4171.9 4714
5424.5 6240 7108.3 7898 8375.4 8133 7647.9 6997.9 6217 5286.5
4109.3 2936 1921.6 1117 491.5 152.1 0
1844.1 1968 2098.9 2227 2327.4 2390.9 2430.4 2453.3 2476.7 2505.6
2547 2604.7 2679.9 2766.3 2873.7 3028.4 3249.9 3539.9 3904.1 4337
4856.2 5401.5 5884.9 6227.6 6313.2 5952.7 5442.5 4835.4 4173 3454.9
2631.7 1841.9 1186.7 686.8 309 101.2 0
1844.1 1952.8 2065.3 2171.6 2257.3 2313.9 2350.1 2371.9 2392 2419.1
2462.3 2523.8 2601.9 2689.1 2799.6 2934 3112.4 3341.4 3636.2 3960
4287.8 4562.9 4661.6 4557.1 4251 3772.3 3237.1 2672.9 2129 1623.3
1154 747.8 451.8 256.7 126.5 50.2 0
1844.1 1936.5 2031.7 2120.4 2189.5 2237.2 2266.9 2281.1 2292.2 2307.2
2334.4 2376.8 2431.8 2489.2 2554.6 2627.8 2720.8 2842.5 3002.5 3173.1
3331.3 3434.1 3411.4 3252.1 2955.5 2554.5 2145.3 1744.5 1373.5 1050.1
762.1 516.4 332.7 204.7 109.4 45.4 0
1844.1 1920.4 1998.3 2069.2 2121.9 2160.4 2183.7 2190.3 2192.4 2195.3
2206.4 2229.8 2261.8 2289.4 2309.6 2321.6 2329.2 2343.6 2368.8 2386.2
2374.9 2305.2 2161.2 1947.1 1660 1336.6 1053.5 816.1 618.1 476.8
370.2 285 213.7 152.7 92.3 40.5 0
1844.1 1904.1 1964.5 2019.3 2061.3 2089 2101.4 2094.8 2076.7 2054.4
2032.5 2017.9 2011 2002.5 1986.5 1959.1 1921.4 1882.5 1846.3 1816.5
1783.9 1728.9 1637.8 1509.3 1342.4 1142.7 963 790.4 625.5 499
390.3 298.7 219.4 153.7 91.9 40 0
1844.1 1887.9 1930.8 1969.4 2000.7 2017.5 2019.1 1999.2 1960.9 1913.6
1858.6 1805.9 1760.1 1715.5 1663.5 1596.6 1513.7 1421.5 1323.9 1246.7
1193 1152.8 1114.4 1071.4 1024.8 948.8 872.5 764.6 632.8 521.2
410.4 312.4 225 154.8 91.3 39.5 0
1844.1 1872.3 1899.3 1925.4 1948.7 1958.7 1951 1917.4 1859.4 1791.4
1715.5 1646.1 1588 1538 1488.8 1430.9 1361.9 1285.7 1204.7 1140.7
1098.1 1070.1 1049.8 1025.7 988.9 925 861.3 770.9 661.9 562.5
456.7 357.4 263.1 182.9 111.8 47.8 0
1844.1 1856.7 1867.8 1881.5 1896.6 1899.9 1882.9 1835.5 1757.9 1669.2
1572.4 1486.2 1416 1360.5 1314.1 1265.3 1210.1 1149.8 1085.5 1034.6
1003.3 987.5 985.2 980.1 953.1 901.2 850 777.1 691 603.8
503 402.3 301.1 210.9 132.3 56.3 0
1844.1 1841.7 1838.1 1840.9 1846.6 1847.3 1824.7 1767 1678.2 1578.4
1479.3 1401.5 1344.9 1303.1 1266.3 1223.5 1172.2 1114.9 1050.1 988.9
943.3 918.5 921 923.5 915.7 896.6 850.6 775.6 691 610.7
535 455 364.1 264.7 172.3 72.9 0
1844.1 1824.9 1808.7 1802.9 1805.8 1809.3 1794.2 1748.2 1673.2 1588.1
1505.5 1433.3 1369.9 1314.2 1261.7 1206.7 1146.4 1082.3 1018.7 961.8
911.8 874.5 854.7 842.8 831.6 818.6 791.1 742.2 680 610.8
532.3 453.6 363.9 267.6 176.2 77.8 0
1844.1 1811.3 1783.1 1768.8 1769.8 1779.9 1780.2 1753.4 1697.3 1623.7
1546.6 1473 1401.3 1332.9 1266.8 1201 1133.6 1065.4 1002.1 948
899.5 862.3 835.4 814.8 795.3 773.2 742.9 702 651.5 591.2
517.2 441.5 353.8 262.7 170.9 75.7 0
1844.1 1797.8 1757.4 1734.8 1733.9 1750.6 1766.1 1758.5 1721.4 1659.3
1587.6 1512.6 1432.8 1351.5 1272 1195.4 1120.8 1048.4 985.6 934.1
887.2 850.2 816.3 786.8 759 727.8 694.6 661.8 622.9 571.6
502.1 429.4 343.6 257.7 165.6 73.6 0
1844.1 1785.5 1735.9 1706.5 1705.6 1731.8 1768.7 1789.4 1774.9 1720.4
1642.6 1557.8 1470.3 1381.4 1294.9 1211.8 1132.6 1058 993.7 941.7
899.1 868.1 841.7 814.1 782.9 743 700.4 660 616.5 562.3
493.2 420.3 336 252.3 159.6 72.5 0
1844.1 1773.4 1714.5 1678.2 1677.3 1713.1 1771.2 1820.2 1828.6 1781.7
1697.6 1603 1507.9 1411.4 1317.6 1228.1 1144.4 1067.7 1001.9 949.3
911.1 886 867 841.4 806.9 758.2 706.2 658.1 610.1 553
484.2 411.3 328.3 247 153.6 71.3 0
1844.1 1762.7 1695.5 1654.3 1651.6 1692.8 1766 1836.6 1862.9 1826.4
1741.6 1638.2 1537.1 1439.4 1345.4 1255.8 1171.2 1093 1025.9 972.9
933.3 906.4 888.9 867.2 836.4 792.7 743.2 692.2 640.1 576.7
501.7 425.6 340.2 246 148.5 71.1 0
1844.1 1752 1676.6 1630.4 1625.8 1672.7 1760.8 1853 1897.2 1871
1785.5 1673.4 1566.4 1467.5 1373.2 1283.5 1197.9 1118.4 1050 996.4
955.5 926.7 910.9 892.9 866 827.2 780.2 726.4 670.1 600.2
519.3 439.8 352.1 245 143.3 70.9 0
1844.1 1741.2 1659.4 1609.3 1602.1 1648.2 1739.5 1835.8 1889.3 1875.8
1802 1691.7 1581.2 1484 1393 1308 1226.1 1148.9 1081.6 1027.5
983.3 952.6 933.7 915.4 888.9 851.7 803.5 748.5 689.2 617.5
534.9 453.2 363.4 241 132.3 62.6 0
1844.1 1730.6 1642.1 1588.3 1578.4 1623.7 1718.2 1818.7 1881.3 1880.6
1818.3 1710 1596.1 1500.6 1412.8 1332.5 1254.3 1179.3 1113.1 1058.6
1011.2 978.7 956.4 938 911.8 876.1 826.9 770.6 708.4 634.8
550.5 466.7 374.7 237.1 121.4 54.1 0
1844.1 1722.3 1628.9 1572.5 1559.6 1599.6 1683.9 1773.3 1829.4 1831
1777.7 1681.1 1574.1 1480.3 1398.4 1325.8 1255.9 1187.4 1124.8 1072.1
1028.5 999.1 978 959.9 933.7 896.2 844.6 785.9 722.2 648.3
562.9 479.6 384.5 258 141 62.3 0
1844.1 1713.9 1615.6 1556.8 1540.7 1575.6 1649.7 1727.9 1777.6 1781.5
1737.1 1652.2 1552 1460 1384 1319.2 1257.5 1195.6 1136.5 1085.5
1045.8 1019.6 999.8 981.6 955.7 916.3 862.3 801.2 736 661.8
575.2 492.5 394.3 279 160.6 70.6 0
1844.1 1707.2 1606.3 1545.8 1528.4 1559.7 1625.5 1692.3 1733.9 1736.5
1697.1 1621.1 1529.8 1442.3 1367.6 1304.1 1244.7 1184.7 1126.7 1078.7
1045.3 1023.3 1004.9 986.8 961.3 921.7 867.9 806.6 741.2 668
581.7 498.6 402.4 292.7 177.6 77.5 0
1844.1 1700.5 1597 1534.7 1515.9 1543.7 1601.3 1656.6 1690.2 1691.4
1657.2 1590.1 1507.4 1424.5 1351.3 1289 1231.9 1174 1117 1071.9
1045.1 1026.9 1010 992 967 927.2 873.4 812 746.4 674.2
588.2 504.7 410.4 306.4 194.6 84.4 0
1844.1 1695.2 1590.4 1527.2 1508.8 1535.7 1590.2 1640.2 1669.2 1669.3
1637.9 1577.2 1500.8 1420.2 1344.7 1277 1214.5 1152.4 1092.3 1050
1027.5 1012.6 997.5 979.4 954.7 916 862.7 802.2 738.4 667.6
584.9 500.2 408.5 305.6 193.2 82.7 0
1844.1 1690 1583.9 1519.7 1501.6 1527.8 1579.1 1623.7 1648.1 1647
1618.7 1564.3 1494.2 1415.9 1338.2 1265.1 1197.2 1130.8 1067.7 1028.1
1010 998.3 985 966.8 942.4 904.9 852 792.4 730.4 660.9
581.7 495.5 406.5 304.6 191.8 80.8 0
1844.1 1685.2 1578.8 1515.1 1497.8 1524.6 1574.9 1618.3 1641.4 1639.6
1611.7 1561.1 1494.2 1416.4 1336.7 1258.8 1185.5 1113.8 1047.7 1009.5
992.8 983 971.6 953.5 928.7 890.5 838 779.4 718 649.1
571.7 485.4 393 293.2 182.9 76.3 0
1844.1 1680.3 1573.8 1510.7 1494 1521.3 1570.6 1612.9 1634.7 1632.2
1604.8 1557.9 1494.2 1417.1 1335.3 1252.5 1173.8 1096.7 1027.6 991.1
975.7 967.7 958.2 940.1 915 876.1 824.1 766.4 705.5 637.2
561.7 475.4 379.4 281.8 173.9 71.6 0
1844.1 1674.3 1568.9 1507.3 1492.4 1520.7 1570.3 1612 1632.5 1629
1600.7 1556.8 1495.3 1418.1 1334.6 1249 1166.9 1085.5 1014.8 978.7
963.8 956.7 948.2 929.8 904.4 863.3 813.1 756.5 694.2 626.3
551.3 467 363.7 271.7 164.9 67.2 0
1844.1 1680.3 1573.8 1510.7 1494 1521.3 1570.6 1612.9 1634.7 1632.2
1604.8 1557.9 1494.2 1417.1 1335.3 1252.5 1173.8 1096.7 1027.6 991.1
975.7 967.7 958.2 940.1 915 876.1 824.1 766.4 705.5 637.2
561.7 475.4 379.4 281.8 173.9 71.6 0
1844.1 1685.2 1578.8 1515.1 1497.8 1524.6 1574.9 1618.3 1641.4 1639.6
1611.7 1561.1 1494.2 1416.4 1336.7 1258.8 1185.5 1113.8 1047.7 1009.5
992.8 983 971.6 953.5 928.7 890.5 838 779.4 718 649.1
571.7 485.4 393 293.2 182.9 76.3 0
1844.1 1690 1583.9 1519.7 1501.6 1527.8 1579.1 1623.7 1648.1 1647
1618.7 1564.3 1494.2 1415.9 1338.2 1265.1 1197.2 1130.8 1067.7 1028.1
1010 998.3 985 966.8 942.4 904.9 852 792.4 730.4 660.9
581.7 495.5 406.5 304.6 191.8 80.8 0
1844.1 1695.2 1590.4 1527.2 1508.8 1535.7 1590.2 1640.2 1669.2 1669.3
1637.9 1577.2 1500.8 1420.2 1344.7 1277 1214.5 1152.4 1092.3 1050
1027.5 1012.6 997.5 979.4 954.7 916 862.7 802.2 738.4 667.6
584.9 500.2 408.5 305.6 193.2 82.7 0
1844.1 1700.5 1597 1534.7 1515.9 1543.7 1601.3 1656.6 1690.2 1691.4
1657.2 1590.1 1507.4 1424.5 1351.3 1289 1231.9 1174 1117 1071.9
1045.1 1026.9 1010 992 967 927.2 873.4 812 746.4 674.2
588.2 504.7 410.4 306.4 194.6 84.4 0
1844.1 1707.2 1606.3 1545.8 1528.4 1559.7 1625.5 1692.3 1733.9 1736.5
1697.1 1621.1 1529.8 1442.3 1367.6 1304.1 1244.7 1184.7 1126.7 1078.7
1045.3 1023.3 1004.9 986.8 961.3 921.7 867.9 806.6 741.2 668
581.7 498.6 402.4 292.7 177.6 77.5 0
1844.1 1713.9 1615.6 1556.8 1540.7 1575.6 1649.7 1727.9 1777.6 1781.5
1737.1 1652.2 1552 1460 1384 1319.2 1257.5 1195.6 1136.5 1085.5
1045.8 1019.6 999.8 981.6 955.7 916.3 862.3 801.2 736 661.8
575.2 492.5 394.3 279 160.6 70.6 0
1844.1 1722.3 1628.9 1572.5 1559.6 1599.6 1683.9 1773.3 1829.4 1831
1777.7 1681.1 1574.1 1480.3 1398.4 1325.8 1255.9 1187.4 1124.8 1072.1
1028.5 999.1 978 959.9 933.7 896.2 844.6 785.9 722.2 648.3
562.9 479.6 384.5 258 141 62.3 0
1844.1 1730.6 1642.1 1588.3 1578.4 1623.7 1718.2 1818.7 1881.3 1880.6
1818.3 1710 1596.1 1500.6 1412.8 1332.5 1254.3 1179.3 1113.1 1058.6
1011.2 978.7 956.4 938 911.8 876.1 826.9 770.6 708.4 634.8
550.5 466.7 374.7 237.1 121.4 54.1 0
1844.1 1741.2 1659.4 1609.3 1602.1 1648.2 1739.5 1835.8 1889.3 1875.8
1802 1691.7 1581.2 1484 1393 1308 1226.1 1148.9 1081.6 1027.5
983.3 952.6 933.7 915.4 888.9 851.7 803.5 748.5 689.2 617.5
534.9 453.2 363.4 241 132.3 62.6 0
1844.1 1752 1676.6 1630.4 1625.8 1672.7 1760.8 1853 1897.2 1871
1785.5 1673.4 1566.4 1467.5 1373.2 1283.5 1197.9 1118.4 1050 996.4
955.5 926.7 910.9 892.9 866 827.2 780.2 726.4 670.1 600.2
519.3 439.8 352.1 245 143.3 70.9 0
1844.1 1762.7 1695.5 1654.3 1651.6 1692.8 1766 1836.6 1862.9 1826.4
1741.6 1638.2 1537.1 1439.4 1345.4 1255.8 1171.2 1093 1025.9 972.9
933.3 906.4 888.9 867.2 836.4 792.7 743.2 692.2 640.1 576.7
501.7 425.6 340.2 246 148.5 71.1 0
1844.1 1773.4 1714.5 1678.2 1677.3 1713.1 1771.2 1820.2 1828.6 1781.7
1697.6 1603 1507.9 1411.4 1317.6 1228.1 1144.4 1067.7 1001.9 949.3
911.1 886 867 841.4 806.9 758.2 706.2 658.1 610.1 553
484.2 411.3 328.3 247 153.6 71.3 0
1844.1 1785.5 1735.9 1706.5 1705.6 1731.8 1768.7 1789.4 1774.9 1720.4
1642.6 1557.8 1470.3 1381.4 1294.9 1211.8 1132.6 1058 993.7 941.7
899.1 868.1 841.7 814.1 782.9 743 700.4 660 616.5 562.3
493.2 420.3 336 252.3 159.6 72.5 0
1844.1 1797.8 1757.4 1734.8 1733.9 1750.6 1766.1 1758.5 1721.4 1659.3
1587.6 1512.6 1432.8 1351.5 1272 1195.4 1120.8 1048.4 985.6 934.1
887.2 850.2 816.3 786.8 759 727.8 694.6 661.8 622.9 571.6
502.1 429.4 343.6 257.7 165.6 73.6 0
1844.1 1811.3 1783.1 1768.8 1769.8 1779.9 1780.2 1753.4 1697.3 1623.7
1546.6 1473 1401.3 1332.9 1266.8 1201 1133.6 1065.4 1002.1 948
899.5 862.3 835.4 814.8 795.3 773.2 742.9 702 651.5 591.2
517.2 441.5 353.8 262.7 170.9 75.7 0
1844.1 1824.9 1808.7 1802.9 1805.8 1809.3 1794.2 1748.2 1673.2 1588.1
1505.5 1433.3 1369.9 1314.2 1261.7 1206.7 1146.4 1082.3 1018.7 961.8
911.8 874.5 854.7 842.8 831.6 818.6 791.1 742.2 680 610.8
532.3 453.6 363.9 267.6 176.2 77.8 0
1844.1 1841.7 1838.1 1840.9 1846.6 1847.3 1824.7 1767 1678.2 1578.4
1479.3 1401.5 1344.9 1303.1 1266.3 1223.5 1172.2 1114.9 1050.1 988.9
943.3 918.5 921 923.5 915.7 896.6 850.6 775.6 691 610.7
535 455 364.1 264.7 172.3 72.9 0
1844.1 1856.7 1867.8 1881.5 1896.6 1899.9 1882.9 1835.5 1757.9 1669.2
1572.4 1486.2 1416 1360.5 1314.1 1265.3 1210.1 1149.8 1085.5 1034.6
1003.3 987.5 985.2 980.1 953.1 901.2 850 777.1 691 603.8
503 402.3 301.1 210.9 132.3 56.3 0
1844.1 1872.3 1899.3 1925.4 1948.7 1958.7 1951 1917.4 1859.4 1791.4
1715.5 1646.1 1588 1538 1488.8 1430.9 1361.9 1285.7 1204.7 1140.7
1098.1 1070.1 1049.8 1025.7 988.9 925 861.3 770.9 661.9 562.5
456.7 357.4 263.1 182.9 111.8 47.8 0
1844.1 1887.9 1930.8 1969.4 2000.7 2017.5 2019.1 1999.2 1960.9 1913.6
1858.6 1805.9 1760.1 1715.5 1663.5 1596.6 1513.7 1421.5 1323.9 1246.7
1193 1152.8 1114.4 1071.4 1024.8 948.8 872.5 764.6 632.8 521.2
410.4 312.4 225 154.8 91.3 39.5 0
1844.1 1904.1 1964.5 2019.3 2061.3 2089 2101.4 2094.8 2076.7 2054.4
2032.5 2017.9 2011 2002.5 1986.5 1959.1 1921.4 1882.5 1846.3 1816.5
1783.9 1728.9 1637.8 1509.3 1342.4 1142.7 963 790.4 625.5 499
390.3 298.7 219.4 153.7 91.9 40 0
1844.1 1920.4 1998.3 2069.2 2121.9 2160.4 2183.7 2190.3 2192.4 2195.3
2206.4 2229.8 2261.8 2289.4 2309.6 2321.6 2329.2 2343.6 2368.8 2386.2
2374.9 2305.2 2161.2 1947.1 1660 1336.6 1053.5 816.1 618.1 476.8
370.2 285 213.7 152.7 92.3 40.5 0
1844.1 1936.5 2031.7 2120.4 2189.5 2237.2 2266.9 2281.1 2292.2 2307.2
2334.4 2376.8 2431.8 2489.2 2554.6 2627.8 2720.8 2842.5 3002.5 3173.1
3331.3 3434.1 3411.4 3252.1 2955.5 2554.5 2145.3 1744.5 1373.5 1050.1
762.1 516.4 332.7 204.7 109.4 45.4 0
1844.1 1952.8 2065.3 2171.6 2257.3 2313.9 2350.1 2371.9 2392 2419.1
2462.3 2523.8 2601.9 2689.1 2799.6 2934 3112.4 3341.4 3636.2 3960
4287.8 4562.9 4661.6 4557.1 4251 3772.3 3237.1 2672.9 2129 1623.3
1154 747.8 451.8 256.7 126.5 50.2 0
1844.1 1968 2098.9 2227 2327.4 2390.9 2430.4 2453.3 2476.7 2505.6
2547 2604.7 2679.9 2766.3 2873.7 3028.4 3249.9 3539.9 3904.1 4337
4856.2 5401.5 5884.9 6227.6 6313.2 5952.7 5442.5 4835.4 4173 3454.9
2631.7 1841.9 1186.7 686.8 309 101.2 0
1844.1 1983.2 2132.5 2282.5 2397.5 2467.9 2510.7 2534.8 2561.3 2592.1
2631.7 2685.5 2758.1 2843.7 2947.7 3122.8 3387.5 3738.5 4171.9 4714
5424.5 6240 7108.3 7898 8375.4 8133 7647.9 6997.9 6217 5286.5
4109.3 2936 1921.6 1117 491.5 152.1 0
